Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Weidmueller IE-SW-VL08MT Family managed switch certified for use with ABB 800xA DCS

Weidmuller logo

*ValueLine managed Entry-level Fast Ethernet Switches

Features and benefits:

  • Supports the main protocols of TCP/IP-based industrial networks, including integrated ring redundancy
  • Turbo Ring and Turbo Chain (recovery time < 20 ms)
  • DIP-switch for activating ring redundancy (in addition to web configuration)
  • IGMP snooping, , SNMPv3, LLDP, (IEEE 802.1w/D), QoS, port- and tag-based VLAN
  • Configurable error messages via SNMP trap, e-mail or relay output
  • User-friendly web-based configuration and management
  • External Backup and Restoring Module for easy system reconfiguration (optional accessory)
  • Up to 3 100BaseFX ports with SC multimode connectors
  • Operating temperature range: -40°C to +75 °C
  • International standards and approvals: CE, FCC, cULus, Class 1 Div.2 / ATEX, DNV/GL


Certified family models
  • IE-SW-VL08MT-8TX
  • IE-SW-VL08MT-5TX-3SC
  • IE-SW-VL08MT-6TX-2ST
  • IE-SW-VL08MT-6TX-2SCS
*Product description according to vendor

    
Loading documents