Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Beijer-Lauer EPC C2D workstation certified for use with ABB 800xA DCS

*The EPC C2D panel PC serves as a powerful process computer in complex visualization projects. The industry-friendly touch interface allows you to enter parameters directly on the screen. With its high performance based on a Core™2Duo CPU it is ideal for a multitude of applications. These include SCADA software packages, image processing and SQL databases.

It is increasingly used in LAN networks with parent systems, particularly thanks to the fast Gbit networks. A multitude of onboard interfaces and optional fieldbus connections make the EPC C2D a multitalent in connection with other control components. Configuration options allow for its use in any industrial application.

The device can be delivered with a pre-installed operating system and is thus ready to go. The touch panel PC is suitable for panel mount integration.

*Product description according to vendor
Loading documents