Dell Optiplex XE certified for use with ABB 800xA DCS

*Purpose-Built Design
Engineered to thrive under demanding day-to-day use, the OptiPlex™ XE features a purpose-built design that solves the unique challenges of hot, dusty, small and enclosed spaces.

Design that fits right in
Under the counter, on the desktop or inside an enclosure —no matter what setup the job requires, the OptiPlex™ XE offers two form-factor options with the ability to mount in virtually any orientation required. An optional external power button provides easy access for kiosks and other enclosed-space uses.

Ready to take the heat
Designed to run 24/7 in enclosed spaces, the OptiPlex™ XE is specified to operate at ambient temperatures of up to 45°C (113°F). An optional ducting kit can boost heat tolerance up to 55°C (131°F).

Peripheral perfect
With native support for PS/2, Serial (RS-232), VGA and up to 10 USB connections, including powered, the OptiPlex™ XE can support a wide variety of new and legacy peripherals.

Stability You Can Count On
The OptiPlex XE offers long-term system stability, customizable integrated solutions, and a low total cost of ownership for OEMs and retail/point-of-sale (POS) customers.

  • Three-and-a-half-year purchase life cycle: A three-and-a-half-year purchase life cycle (which includes the locking of key hardware and software components) helps reduce the cost and complexity normally associated with system recertification. Add optional service and support features to supplement the standard limited hardware warranty2.
  • Long managed transitions: A six-month managed-transition period makes it easy to maintain a consistent work environment while planning for future deployments.
  • Dell™ OEM Solutions: With the OptiPlex XE, Dell offers OEMs the option of a holistic solution that extends from custom branding and factory integration to phenomenal service and support. Contact your Dell representative today to build an OEM solution that meets your needs and budget.


*Product description according to vendor
 

Loading documents
Select region / language