WEY UltraFlex certified for use with ABB 800xA DCS

_WEY_TEC__PERFECT_PIXEL-Logo_1

* Highlights

• Deployable as a thin client or a full-fledged high-performance PC
• Supports 3, 5 or 7 screens
• Supports UHD resolutions (3840x2160)
• Standard Eurocard form factor 19"
• Flexibility with individual CPU & RAM configuration options
• Optional redundant power supplies
• Optimised power / performance ratio
• Installation in any kind of vehicle possible
• Designed and manufactured in- house in Switzerland

Description

The UltraFlex Mini PC from WEY pro-vides a highly configurable platform for a multitude of applications in control rooms and trading floors.
Some UltraFlex applications include high-end thin clients or hybrid desktop and virtualised environments, etc.
Capable of driving a minimum of three screens (resolutions up to 3840x2160) with dual Ethernet, two USB 3.0 ports, audio and RAID in the space-saving Eurocard format, the UltraFlex Mini PC provides immense power at an incredi-ble density.
Low power consumption is at the heart of the UltraFlex Mini PC ensuring high performance with a very low carbon footprint designed for the most demand-ing of needs without wasting energy, all in a tiny package.(Power consumption is only 20W when driving three screens.)


 
*Product description according to vendor

Loading documents
Select region / language