
*
Phoenix FL mGuard rs2000
Efficient. Focused. Field line.
Industrial VPN router for field installations
Hard shell, robust core
The inexpensive new industrial remote services router generation mGuard rs2000 from Innominate's field line convinces with its secure transmission paths and simple operation in compact, DIN rail-mountable industrial metal casing. Due to its front-side configuration memory (SD card), the mGuard rs2000 can be quickly and easily put into operation, updated and exchanged.
Industry-standard remote maintenance
The new mGuard rs2000 portfolio positions itself as a low-priced field equipment line for secure remote maintenance scenarios. As a standard feature, all mGuard rs2000 devices support virtual private networks (VPNs) on the basis of the open Internet standard IPsec. For software-independent remote maintenance scenarios, the mGuard rs2000 can be used as a VPN client for up to two parallel, IPsec-encrypted VPN tunnels. It functions as a robust remote maintenance infrastructure for the secure connection of globally distributed machines and control units.
Simple and self-sufficient
The functional range of the field line firmware is reduced to the essential, but is nevertheless compatible. A simple "2-click" firewall enables quick start-up of mGuard rs2000 devices in the field, highlighting their ease of use as robust, industry-standard field devices for trouble-free, self-sufficient operation.
Use cases
Whether in pumping stations for oil, gas or water, wind parks for energy production, building services systems or production plants with a limited local network: the mGuard rs2000 devices enable you to generate a securely tunneled connection to your machines and control units via the Internet and monitor them as well.
At a glance: - Robust, fanless metal casing
- Industrial appliance suitable for DIN rail mounting
- Simple start-up with a focused functional scope
- Designed for secure operation within a temperature range of -20° C to +60° C
- Ideal for highly secure remote maintenance applications through IPsec VPNs and "2-click" firewall
- VPN tunnel can be initiated from the machine (via software or hardware switch)
- Front-side configuration memory (SD card) for quick start-up, updates and simple exchange
- High data throughput rates via hardware-based encryption
- Basic power supply (11-36 VDC)
- UL 508 approbation
*Product description according to vendor