2014-04-01: Important notice
Some models of the Phoenix Media Converters have shown that they do not handle a failure condition correctly - the critical "Fiber-control" feature is missing.
The models that support this feature, and thus are covered by the certificate, are as follows:
Model, OrderNr, Revision
PSI-MOS-PROFIB/FO 660 E, 2708290, ≥ 12/220
PSI-MOS-PROFIB/FO 660 T, 2708287, ≥ 12/220
PSI-MOS-PROFIB/FO 850 E - 2708274, ≥ 13/220
PSI-MOS-PROFIB/FO 850 T - 2708261, ≥ 13/220
PSI-MOS-PROFIB/FO 850 E-SO - 2708711, ≥ 13/220
PSI-MOS-PROFIB/FO 850 T-SO - 2708614, ≥ 13/220
PSI-MOS-PROFIB/FO 1300 E - 2708559, ≥ 13/263
PSI-MOS-PROFIB/FO 1300 T - 2708892, ≥ 13/263
*Fiber Optic converters with integrated optical diagnosis, alarm contact, for PROFIBUS up to 12 Mbps.
*Product description according to vendor