Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Lenovo SR630

System 800xA Power Server

To be used in larger systems for few virtual servers with high performance expectations or for many servers with low performance but high density for System 800xA.

It comes with a pre-built Windows Server 2016 / 2019 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Compatible with v. 6.0.3.x / 6.1.0.x / 6.1.1.x

 

Specifications

 

Vendor NameLenovo
ModelSR630
Operating SystemVMware ESXi 6.7/ Windows Server 2016
 VMware ESXi 7/ Windows Server 2019
Format1U
CPUIntel Xeon Gold 6226
CPU Cores12
CPU Speed2.7 GHz
Memory128 GB
Storage10x 480 GB
Graphic CardN/A
Number of DisplaysN/A
Network4x 1Gb
Power Supply2x 750W
BIOS Version-
Warranty3 Years
SupportNBD On-Site
End of Life12/2022
ABB Identity Number3BSE096731

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us