Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

HP ProLiant DL20 Gen 10

System 800xA Standard Server

To be used for bare-metal server node function, or in special cases for virtualization maximum two nodes for System 800xA.

It comes with a pre-built Windows Server 2016 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers

Compatible with v. 6.0.3.x; 6.1.0.x

 

Specifications

 

Vendor NameHP
ModelDL20 Gen 10
OSVMware ESXi 6.7 / Windows Server 2016
Format1U
CPUIntel Xeon E-2124
CPU Cores4
CPU Speed3.3 GHz
Memory32 GB
Storage2x 480 GB
Graphic CardN/A
Number of DisplaysN/A
Network4x 1Gb
Power Supply2x 500W
BIOS Version -
Warranty3 Years
SupportNBD On-Site
End of LifeTo be clarified..
ABB Identity Number-

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us