Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Lenovo SR250

System 800xA Standard Server

To be used for bare-metal server node function, or in special cases for virtualization maximum two nodes for System 800xA.

It comes with a prebuild Windows Server 2016 /  Windows Server 2019 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual machines.

Compatible with v. 6.0.3.x/ 6.1.0.x/ 6.1.1.x

 

Specifications

 

Vendor NameLenovo
ModelSR250
Operating SystemVMware ESXi 6.7 / Windows Server 2016
 VMware ESXi 7 / Windows Server 2019
Format1U
CPUIntel Xeon E-2224
CPU Cores4
CPU Speed3.4 GHz
Memory32 GB
Storage2x 240 GB
Graphic Card-
Number of Displays-
Network6x 1Gb
Power Supply2x 450W
BIOS Version2.70
Warranty3 Years
SupportNBD On-Site
End of Life12/2022
ABB Identity Number7PAA002763

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us