Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

HP Z4 G4

System 800xA Power Workstation

To be used when combining client and server functionalities, for very small enviroment or special cases for System 800xA. 

It comes with a prebuild Windows 10 Enterprise 1016 LTSB/ 2019 LTSC/ 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for

6.0.3.2 with Windows 10 Enterprise 2016 LTSB
6.1.0 with Windows 10 Enterprise 2016 LTSB
6.1.1 with Windows 10 Enterprise 2019 LTSC
6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameHP
ModelZ4 G4
FormatTower
CPUIntel Xeon W-2223
CPU Cores4
CPU Speed3.6 GHz
Memory16 GB
Storage1x 256 GB
Graphic CardNVIDIA T600
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply750W
BIOS VersionP61 v02.75
Warranty3 Years
SupportNBD On-Site
End of Life09/2023
ABB Identity Number7PAA002454
NOTE

Marine certified.
Windows 10 LTSB 2016 is not officially supported with CPU Intel Xeon W-2223.

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us