Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

HP Z2 G5

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 IoT Enterprise 2019 LTSC image and It is preconfigured and prepared for the 800xA installation.

Compatible with v. 6.1.1.x

 

Specifications

 

Vendor NameHP
ModelZ2 G5
OSWindows 10 Enterprise 2019 LTSC
FormatSFF
CPUIntel Core i5-10500
CPU Cores6
CPU Speed3.1 GHz
Memory8 GB
Storage1x 256 GB
Graphic CardNVIDIA T600
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply450W
BIOS VersionS50 Ver. 01.01.08
Warranty3 Years
SupportNBD On-Site
End of Life03/2024
ABB Identity Number3BSE096750

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us