Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Dell PowerConnect 7024 managed switch certified for use with ABB 800xA DCS

*Dell PowerConnect 7000 Series
Help quickly deploy efficient Layer 3 gigabit switching with PowerConnect™ 7024, featuring robust security and high-availability stacking and management. With 24 Gigabit Ethernet ports for wire-speed switching, the 7024 is designed to scale with your network as it grows.

High throughput: Supports wire-speed performance with up to 24 ports of GbE and optional 4x 10GbE uplink ports and/or stacking at 64Gbps of bandwidth
Scalable with high availability: Manages up to 12 wirespeed switches as a single unit, each with optional redundant power
Energy conscious: Energy Efficient Ethernet (EEE) architecture helps reduce power to ports in sleep mode or cut power to inactive ports while the 80 PLUS-certified power supply lowers overall power and cooling costs

*Product description according to vendor
Loading documents