Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB Tropos 3320/3310 indoor mesh router certified for use with RDP Based Mobile Device 800xA, workplace only


 

*Tropos 3320/3310 Indoor Mesh Router

The Tropos 3320 indoor mesh router provides a simple solution for extending Tropos outdoor mesh networks to indoor environments such as offices, warehouses and other facilities.

Light-weight and compact, the Tropos 3320 delivers significant performance increases through support for a next-generation high-sensitivity radio design and the incorporation of patented features of the industry-leading Tropos Mesh OS.

Capable of simultaneous support for multiple applications, each router can either serve as a gateway interface for capacity injection into the network or as a node to extend or reinforce network connectivity. Single or multiple Tropos 3320 indoor mesh routers are easily deployed in a wide variety of indoor settings, and the compact, elegant form factor provides support for any 802.11a/b/g/n client device.

The Tropos 3320 router is a dual-band unit with one 2.4 GHz and one 5 GHz radio that supports meshing and client connectivity at both frequencies. A single-radio, 2.4 GHz version, the Tropos 3310, is also available. Each Tropos 3320 has two Ethernet ports that can be used to inject capacity into the network and attach client devices such as video cameras.


 
 
*Product description according to vendor

Are you looking for support or purchase information?

Loading documents