Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Westermo Wolverine DDW-225 ethernet extender certified for use with ABB 800xA DCS

Westermo

*The DDW-225 is an Industrial Ethernet SHDSL extender with support for redundant rings. The redundant protocol can be used either on the SHDSL interface or on the Ethernet interface. Our unique FRNT (Fast Recovery of Network Topology) technology is the fastest protocol on the market to re-configure a network in the event of any failure of a link or hardware. DDW-225 uses the Westermo WeOS operating system that provides the unit with all the advanced switching and routing functionality supported by the RedFox. These functions include VLAN support, Layer 3 switching, Static Routing, Firewall functions, IGMP Snooping, VPN support and SNMP V3. A further enhancement the DDW-225 provides is a set of advanced diagnostic functions that allow the SHDSL line to be dynamically monitored allowing alarms to be configured to pre-warn of any performance issues. This monitoring data can be accessed in a number of ways; tit can be read at any time through the Web Interface, Command Line Interface or via SNMP. A key function of the DDW-225 is its ability to be used to create redundant ring networks over the SHDSL links, using both the Westermo FRNT protocol, but also RSTP.

  • Up to 15.3 Mbit/s over old cables
  • Distance up to 10 km
  • Atex approved (Explosive environments)
  • Redundant ring on the SHDSL interface
  • Multiple ring feature FRNT/RSTP
  • SNMP and Advanced Diagnostics
  • VLAN support and IGMP Snooping
  • VPN support and IGMP/v3
  • Static Routing and Firewall
  • Designed for extreme environments
 

*Product description according to vendor

Loading documents