Enterprise Historian on UNIX for Advant MOD 300 DCS

Migration and support for ABB Enterprise Historian, a Unix-based software suite for Advant MOD 300 DCS for managing historical and real-time process data.

Enterprise Historian is a suite of software for managing historical and real-time process/production information, and integrating your various enterprise resource planning (ERP), manufacturing execution, and automation systems. Information management/integration capabilities include:

• collection and storage of historical process and production data.
• presentation of process and production information via reports and displays.
• data distribution.

Data can be physically stored in several computers and databases; however, to the end-user it appears as if all data are stored in one database. Likewise, applications and tools can be executed in several computers; however, to the end user it appears as if all applications are executed in one computer. 

This gives you up-to-the-minute production information from yesterday, last month, or even years ago; the type of information needed to manage your production. You can leverage your existing investments by simply integrating Enterprise Historian software into your current Advant Open Control System (OCS) and Manufacturing Execution System (MES).

Enterprise Historian is based on leading-edge IT open architecture, which includes plant based, component based, three-tiered, and distributed networks.

Enterprice Historian for Unix life cycle status
The Enterprice Historian for Unix was in 2007 moved to the Limited life cycle phase and to Obsolete in 2015. 
ABB strongly recommends customer to migrate Enterprice Historian to 800xA IM or 800xA History. Trend logs can be easily transferred while other functions such as Reports and Calculations needs to be newly implemented.

想了解更多产品和服务信息?

Enterprise Historian Select
Enterprise Historian Professional
Optional Software for Enterprise Historian
Enterprise Historian Select is a cost-effective solution for smaller system applications, such as PLCs.

Enterprise Historian Select software includes:

• Enterprise Historian System Services on HP-UX platform with 250 real-time tag license
• Display Services for one server / one display client
• DataDirect client for integration with Microsoft Excel
• Web Server/Browser (HP-UX platform only)

Enterprise Historian Select may be used for the following applications:

• To provide an HP-UX node as a gateway for transferring data to third party historians such as OSI PI, and Aspen. This configuration requires the User API option.
• To provide a method for getting history data from ABB TTD and PHL logs, to the enterprise for display and manipulation via Display Services.
• To provide the application environment for Advant Open Control Systems.
Enterprise Historian Professional is a high-end information management solution for larger system applications with multiple platforms and distributed control. With Enterprise Historian Professional, you get all the Enterprise Historian Select software, plus History Services with 250 tag license, and a Pavilion™ Insights™ license.
Category Software Package Professional Select HP-UX MOD 300 Master
AdvaInform
Software Options
ABB control network connection
User API
Additional client licenses and builders for Display Services ✓(1)
Additional client licenses for DataDirect
Production Data Logger
SPC
Event Log
SQL*Connect
Object Handling
SQL*NET and ODBC
SQL*Connect Programming
Programmer 2000 - Pro*C
Dataset
Reports
Calculations
X-terminal Interface
AdvaBuild
Software Options
Object Type Builder
AdvaBuild Central Backup
AdvaTalk
Software Options
Link to MATLAB
Link for HP RTAP
Batch Extensions
Automation Connections
Pavilion
Options
Pavilion Property Predictor™
Misc.
Options
MasterBatch Communication
MOD 300 Computer Interface
✓(1):  HP-UX platform requires Windows NT connection for display building.

Evolve your system

Loading documents
Select region / language