800xA Operator Workplace for Advant MOD 300 DCS
Integration of ABB Advant MOD 300 DCS into the 800xA operator interface, giving access to advanced features, components, and the aspect objects technology.
Introduced in 2005, the System 800xA for Advant MOD 300 integrated the Advant MOD 300 system into System 800xA using the 800xA for Advant MOD 300 integration package.
It supports full integration with System 800xA features and components such as Batch management, Information Management, and Asset Optimization along with leveraging the Aspect technology available in the System 800xA environment.
Standard software and hardware interfaces are used to provide a connection into the Advant MOD 300 system for view and control. Predefined graphic elements, object displays and faceplates are provided for all the controllers’ standard process objects.
800xA Operator Workplace for Advant MOD 300 may be deployed in parallel with existing Advant MOD 300 system installations. Phased introductions of System 800xA for Advant MOD 300 to existing customers will allow the customer to begin leveraging System 800xA benefits immediately. System 800xA for Advant MOD provides the Advant MOD installed base the continued evolution of technology, while retaining existing control philosophy.