Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB Ability™ e-mesh™ SCADA

Overview of distributed energy assets with intelligent visualization

Simplified SCADA solution for monitor and control of traditional and renewable energy assets and connected loads.

ABB Ability™ e-mesh™ SCADA is an in-house designed and developed SCADA platform which ensures the optimized control and reliable operation of your traditional and renewable energy assets. It enables seamless integration and connectivity between various energy sources via e-mesh™ control system.  It has Intuitive and informative user interface enables safe and fast real-time operations.

E-mesh™ SCADA is based on ABB`s flagship SCADA platform MicroSCADA Pro which is future proof and highly regarded in the industry for its reliability, functionality and cost effectiveness. E-mesh™ SCADA library integrates various energy assets from renewable generator to the power grid into a single automated management system for intelligent visualization.

E-mesh™ SCADA provide a complete system for cohesive plant monitoring, diagnostics, and control. Inbuilt historian feature helps to collects and stores various type of data in secure database. The database is designed to archive high volume of data over a long time with high accuracy & reliability. The platform has strong and resilient cyber security features for secure communication with external networks and complies to multiple industrial de facto communication standards.

Key features

  • Real time monitoring, control and optimization of energy assets.
  • Overview of various energy sources with intelligent visualization
  • Scalable platform that is easily extendable
  • Cost effective due to its low life-cycle costs
  • It safeguards your investment with support to an extensive range of communication protocols
  • Standard interfaces for seamless integration of various energy assets.

     

    Key Benefits

  • Safe data achieving over many years
  • Provides ergonomic visualization to system operator to make informed decision
  • Maximizes renewables utilization to reduce carbon footprint
  • User friendly engineering tools for application specific modifications

 

For more information, please download our brochure. 



Call us!
Need more information? Call us today at +1-800-868-0497 or request a call back by filling the form below:

Are you looking for support or purchase information?

Our offering

Highlights

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us