Styring af rumtemperatur

future® linear

Styring af rumtemperatur

Styringselement med rumtemperaturstyringsfunktion for styring af kommercielt tilgængelige aktuatordrev eller analoge aktuatordrev (kontinuerlig styring) i forbindelse med HA-M-0.6.1, HA-M-0.12.1. Med visning af indstillingsværdi for temperatur. Kun for anvendelse i kombination med dækplader CP-RTC-xxx for ABB-free@home® rumtemperaturstyring.

Tekniske data

- Detekteringselementer: LCD-display, der viser driftsformer
- Beskyttelsesklasse for enheden: IP 20
- Monteringsdybde: 14 mm
- Dimensioner (H×B×D): 71 mm × 71 mm × 30 mm

390x195_RTR

Produktserie:
future® linear

Artikel nr:
RTC-F-1

Article no. of the cover frames:
CP-RTC-xxx

Millenium

Room temperature controller

Room temperature control function for controlling commercially available valve drives or analogue valve drives (continuous controllers) in connection with HA-M-0.6.1, HA-M-0.12.1. With display of set-value temperature. To be used with ABB-free@home® Millenium cover plates for room temperature controller.

Technical details

- Display elements: LCD Display showing operation modes
- Protection class of device: IP 20
- Mounting depth: 17.9 mm
- Dimensions of the insert (H x W x D): 44 mm x 44 mm x 29.4 mm

390x195_Product_Millenium_RTR_ST

Product range:
Millenium

Article no. of the insert:
RTC-F-1.PB

Cover frames are available in the colours:
Stainless Steel
Silk Black
Antique Gold
Matt Gold

Select region / language