eSM servo motors have the high torque precision and low torque ripple. The high dynamic performance and resolution fulfill the requirements of different kinds of applications and provide the control on speed, torque and position with high precision and quality for the whole servo system. This improves the efficiency and productivity of the servo system.
- Three phase operation voltage from 220 to 480 V AC
- High torque density and power density: smaller and lighter
- High performance on reliability and efficiency