Drives and PLCs for compressors in mining

Accurate pressure control

Pipe bursts caused by pressure peaks and wasted energy through air leakages are the top two challenges with most compressor applications.So your compressors need to have accurate speed control as well as they need to start and stop without causing pressure peaks. This is needed to enable efficient operation, but also to prolong the lifetime of compressor and compressed-air pipes. Our low and medium voltage variable frequency drives include several functions that improve process control and reduce wear and tear in the process equipment.

Efficiency. Accuracy. Control. Everything counts for optimal compressor operation.

Highlights

  • Minimizing mechanical stress
  • Minimizing pressure peaks
  • Accurate air pressure control
  • No need for external PID controller for pressure control

Are you looking for support or purchase information?

Products

Loading documents