Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Terra HP Charger – Up to 350 kW

 

The third generation of Terra HP charge post is a modular 175-350 kW high-power charger ideally suited for highway corridor and EV fleet operations.

Infrastructure needs are growing and the demand for faster and higher power is continuously increasing. With ABB Dynamic DC power sharing technology, power cabinets can be connected to charge one vehicle at up to 350 kW and 500 A or two vehicles simultaneously at up to 175 kW and 375 A. The Terra HP generation III charge post offers a premium charging experience with high-output power at low noise levels, a long charge cable with cable retraction system, small footprint of the user unit, and several authentication, payment and customization options

    tumb

    Premium user experience

    Easy to use

    The Terra HP generation III charge post offers a premium charging experience with high-output power at low noise levels, a long charge cable with cable retraction system, small footprint of the user unit, and several authentication, payment and customization options

    100x100_High-value quality

    Brand experience

    Customizable brand

    Make the charger a real part of your brand image for an optimum user experience. Customize the charger by applying wrapping, selecting a matching color for the LED strips, and customizing the user interface to match brand identity.

    money_icon

    Profitable operation

    Built for business

    Terra HP fully supports commercial operation with Dynamic DC power sharing to optimize use of charging assets, site energy management solutions to enable future growth while optimizing grid connection costs, and remote software enabling a future proof system by making it possible to upgrade the capability of today’s and tomorrow’s EVs.

     

    Main benefits:

    • New cable retraction system with long cables
    • Wide output voltage range from 150 to 920 V DC supporting todays and next generation EVs
    • 500 A charging at low noise levels
    • Dynamic DC power sharing technology to save costs
    • Scalable installation with integrated galvanic isolation
    • Small charge post footprint, integrated cooling system and connection to standard 400 V AC grid
    • Radiated EMC emission on residential level (Class B).
    • Compliant with IEC61851-23 limitations on Y-capacity at system level, and IP67 rating on liquid cooled charge cables
    • Several customization option (LED color strips, screen size, payment terminals)

    Highlights

    Services and tools

    Products and Downloads

    Product browser
    Downloads
    Loading documents

    ABB Web feeds