Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Disconnecting Circuit Breaker – DCB LTB AirPlus™

The eco-efficient Disconnecting Circuit Breaker (DCB) AirPlus™ makes use of a CO2-based gas mixture as the insulating and arc extinguishing medium as an alternative to SF6.

A DCB provides the functionality of a circuit breaker and a disconnector combined in a single unit. Without the need for separate disconnectors, up to 65% less space is required. ABB’s DCB is suitable for outdoor and indoor substation applications.

The DCB is also available as an eco-efficient alternative, the DCB LTB AirPlus™, which uses AirPlus gas-mixture as the insulating and arc extinguishing medium.

The eco-efficient breaker platform enables a Global Warming Potential (GWP) reduction of almost 100%.

With the web tool www.dcbsubstations.com you can evaluate space and cost savings by comparing a DCB solution with an array of traditional substations designs.

Applications

  • Line switching
  • Transformer switching

Why ABB?

  • AirPlus has a Global Warming Potential (GWP) < 1 vs 23,500 of SF6
  • Close to 100% GWP reduction compared to conventional breakers
  • Scalable from MV to HV in interruption and insulation technology
  • Future-proof solution to comply with environmental regulation changes
  • Based on well-proven ABB's high-voltage breakers technology
Brief performance data
 DCB LTB AirPlus™
 
 Rated voltage kV 72.5  145
 Rated current A 2750  3150
 Rated breaking current kA 31.5  40
 Ambient temperature C -50  / + 40  -50  / + 40


Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering