Global site

Сайт компании АББ использует cookies. Оставаясь здесь вы соглашаетесь на использование нами cookies. Узнать больше

Horizontal double break disconnector eDB

Maximum reliability and minimal maintenance

The eDB disconnectors are available up to 420 kV, 3150 A and 50 kA. These disconnectors have a low friction design and offer minimized contact resistance. They are equipped with dead center interlocking for reliability in extreme conditions. Some other important features of these disconnectors are:

  • No external spring in contact fingers
  • Low friction design
  • Superior design of mechanical interlock
  • Strong rotary pedestals
  • Ice breaking capacity

Applications

The horizontal double break disconnector is suitable for substations with limited phase space and installation with low vertical clearance.

Why ABB?

  • Worldwide experience 
  • Maximum reliability and minimal maintenance 
  • Energy efficient solution
  • Easy and quick erection
  • Reliable and smooth operation
  • Suitable for wide range of environmental conditions

Brief performance data

Rated voltage (kV) 72.5 145 245 420
Rated current (A) up to 3150 (*)
Short time withstand current (kA) up to 50
Power frequency withstand voltage
· against earth 140 275 460 520
· across isolating distance 160 315 530 610
Lightning impulse withstand voltage
· against earth 325 650 1050 1425
· across isolating distance 375 750 1200 1425 (+240)
Switching impulse withstand voltage
· against earth - - - 1050
· across isolating distance - - - 900 (+345)
(*) Higher current on request

Вы ищете техподдержку или информацию о ценах?

Loading documents

Веб-каналы АББ

Следите за нашими обновлениями

LinkedIn YouTube