Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Gas-insulated surge arrester AZ

Surge arrester for gas-insulated switchgear for system voltage up to 550 kV

Gas-insulated surge arrester AZ is constructed from a stack of serially connected – extremely non-linear metal-oxide (MO) resistors in a metallic enclosure under pressurized SF6-gas. The special design with high-field blocks allows reduction of the size of the surge arrester, which is an important factor for GIS.

These surge arresters are designed and type-tested according to IEC 62271-203 and IEC 60099-4.

Surge arresters are used to protect the insulation of gas-insulated switchgear as well as the connecting cables and transformers against transient lightning and switching overvoltages.

The surge current monitoring system SAM 3.0 is capable of sensitively registering surges from lightning and switching in combination with total leakage current. The values are shown digitally on an electronic display. It consists of a current sensor with selectable cable lengths and a display device which can be mounted apart from the arrester.

Applications

  • Protection of gas-insulated switchgear 
  • Protection of cables 
  • Protection of transformers
  • Protection of hybrid switchgear

Why ABB?

  • Over 100 years of experience in overvoltage protection 
  • Local and global ABB application support 
  • Proven safe short-circuit current design
  • Design life of more than 30 years
  • Own production of metal-oxide (MO) resistors
  • Compact design due to high-voltage gradient
  • Excellent protection level with low residual voltage
  • High energy absorption capability
Brief performance data
 AZ04E  AZ041  AZ14 AZ32M AZ32A 
ABB GIS product  ELK-04C ELK-04  ELK-14  ELK-3C  ELK-3 
Class (acc.to IEC 60099-4)  SM-SH SM-SH  SM-SH   SH SH 
Maximum system voltage (Us), kV 145 170 300 420 550 
Continuous voltage through arrester (Uc), kV  58-96 125-173 58-202 211-317 288-355 
Rated voltage of arrester (Ur), kV  72-120 156-216 72-252 264-396 360-444 
Phases per enclosure 3 3 1 1
For more details see the data sheet in downloads below.

Are you looking for support or purchase information?

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable