Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Surge arrester MWK

Silicone-housed surge arrester of IEC class station low (SL) for AC systems up to 52 kV

MWK is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, in grey color, designed and tested according to IEC 60099-4; it fulfills the requirement of ANSI/IEEE C62.11. Fire and smoke behavior tested and classified according to EN 45545-2.

It is used for secure protection of medium-voltage systems against overvoltages from atmospheric discharges and switching conditions.

Applications

  • Medium-voltage distribution transformer
  • Medium-voltage cable and cable termination
  • Medium-voltage capacitor and capacitor bank
  • Other medium-voltage distribution equipment

Why ABB?

  • Over 100 years of experience in overvoltage protection and more than 30 years with silicone insulation
  • Local and global ABB application support
  • Proven safe short-circuit current design
  • Design life of more than 30 years
  • Own production of metal-oxide (MO) resistors
  • Excellent protection level with low residual voltage
  • UV resistant  silicone housing with excellent pollution performance
  • Maintenance free
Brief performance data
  MWK MWK K4 MWK KLL
Maximum system voltage (Us)  kV 52 52 52
Continuous voltage through arrester (Uc)  kVrms 4-44 8-44 24-44
Rated voltage of arrester (Ur)  kVrms 5-55 10-55 30-55
Nominal discharge current (In)  kApeak 10 10 10
Thermal energy rating (Wth)  kJ/kV (Ur) 5.0 5.0 5.0
Specified short-term load (SSL)  Nm 153 153 153
Creepage distance   Standard Long Extra long
For more details see the data sheet in downloads below.

Are you looking for support or purchase information?

Loading documents

Related offering