Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Surge arrester POLIM-S..N

Silicone-housed surge arrester of IEC class station medium (SM) for AC systems up to 72 kV

POLIM-S..N is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, grey color, designed and tested according to IEC 60099-4; and it fulfills the requirements of ANSI/IEEE C62.11. POLIM-S..N also has other certifications:

  • Shock and vibration tested according to IEC 61373
  • Fire and smoke behavior tested and classified according to EN 45545-2

It is used for secure protection of medium voltage systems against overvoltages from atmospheric discharges and switching conditions.

 Applications

  • Power transformer, medium-voltage terminal, star point
  • Arc furnace transformer
  • Medium-voltage motor
  • Large size power generator
  • Traction systems – fixed installations
  • Rolling stock and high speed trains
  • Capacitors and capacitor banks, high capacity

 Why ABB? 

  • Over 100 years of experience in overvoltage protection and more than 30 years with silicone insulation
  • Local and global ABB application support
  • Proven safe short-circuit current design
  • Design life of more than 30 years
  • Own production of metal-oxide (MO) resistors
  • Excellent protection level with low residual voltage
  • UV resistant silicone housing with excellent pollution performance
  • Mechanically strong design
  • Maintenance free
  • Stable against shock and vibration
Brief performance data
  Polim-S..N
Maximum system voltage (Us)  kV 72
Continuous voltage through arrester (Uc)  kVrms 4-44
Rated voltage of arrester (Ur)  kVrms 5-55
Nominal discharge current (In)   kApeak  10
Short-circuit current (Is)  kArms 50
Thermal energy rating (Wth)  kJ/kV (Ur) 8.0
 Specified short-term load (SSL) Nm   3840
For more details see the data sheet in downloads below.

Are you looking for support or purchase information?

Loading documents

Related offering