High performance cable ties
Innovative design and engineered materials make Ty-Rap® cable ties the perfect fastening solution where performance really matters. Often imitated but never equaled, Ty-Rap cable ties provide superior performance in any application.
The complete Ty-Rap portfolio includes cable ties specifically designed for the application. Whether the application requires resistance against extreme temperatures, flames, continuous sunlight and UV radiation, aggressive chemicals or requires heavy tensile strength, ABB has a cable tie solution. ABB also provides cable ties & tools, that facilitate and speed up your time critical assembly or installation process.
Main benefits
- The Grip of Steel®: Ty-Rap's non-hydroscopic stainless steel locking device ensures maximum strength and extended useful life
- Fewer stress points: Ty-Rap's smooth, notchless body reduces the number of stress points to increase its useful life, while ribs and stipples grip the bundle and prevent slipping specifically in vibrating applications.
- Snag free installation: The low-profile head and its oval shape make it easier to pull bundled cables through bulkheads. Easier on your hands, too.
- Perfomance in extreme & harsh environments: available in multiple materials to operate in corrosive, chemicals, hot and cold and other demanding environments.