Busch-Watchdog 220 MasterLINE premium

Exclusive safety. For special tasks.

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

Aside from the functions of the Busch-Watchdog 220 MasterLINE, this movement detector offers additional convenient features for special applications. With the Busch-Watchdog 220 MasterLINE premium the second switching output can be used as a twilight switch independent of movement. Thus the front door or ambience illumination is switched on at twilight and off again in the morning when there is sufficient brightness according to the times of sunrise or sunset. Even non-typical twilight, which is caused by seasonally bad weather, is automatically taken into consideration.

In addition, the second switching output can be combined with a timer, for example, to periodically switch off the lighting between 1 a.m. and 6 a.m.. Alternatively, also a camera can be connected to the second switching output. If a visitor gets too close to the house, the second output is activated and one could start the recording of an outdoor camera. A special safety aspect is the 2-zone operation. In case of an approach, the path lighting is switched on, and if a person further approaches the house, the entrance lighting is switched on. When a person moves away from the house it functions in reverse order. Also the simultaneous switch-on of both types of illumination can be selected.

All loads up to a maximum of 3,680 W/VA can be connected to the movement detector. The models are, like all Busch-Watchdog units, easy to operate with practical functions such as operating mode, twilight setting, switch-off delay and short-time pulse. Also the automatic range stabilisation remains constant during different outdoor weather conditions.

The colour to match the facade


The Busch-Watchdog 220 MasterLINE premium is available in modern colours - white, brown, anthracite and silver metallic.

pl-bm-220-premium-01

Comfortably controlling all functions


With the practical IR remote control you are always fully in charge of safety and comfort. The settings can be handled easily without a ladder or an electrical installer. For example, brightness switching threshold, presence simulation or continuous light On/Off.

pl-bm-70-04-abb

» Link to IR remote control

Main benefits

  • In addition, the second switching output can be combined with a timer, for example, to periodically switch off the lighting between 1 a.m. and 6 a.m.
  • Alternatively, also a camera can be connected to the second switching output
  • If a visitor gets too close to the house, the second output is activated and one could start the recording of an outdoor camera
  • A special safety aspect is the 2-zone operation: in case of an approach, the path lighting is switched on, and if a person further approaches the house, the entrance lighting is switched on

Main features

  • This movement detector has a detection range of 220°
  • The coverage is 16 meters to all sides
  • It has four detection levels without any gaps. Additional features of these innovative devices include ground and rear-field detection, creep zone protection and automatic switch-on of light when stepping out of the door
  • Second detection level of 1 m towards all sides as well as second switching output (first the path illumination, then main entrance illumination)

Highlights

  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language