Busch-Watchdog 220 ProfessionalLINE

This all-rounder is far-sighted

bm-90-weiss

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

Just sit back and relax. Because this all-rounder is alert. With state-of-the-art infrared technology, a large-volume professional lens, as well as numerous safety and comfort functions, it is the perfect solution for the most varied applications.

Flexibility is guaranteed: This proven model opens new perspectives. These offer much leeway to accommodate individual wishes and special spatial requirements. Because the variable joint with 3-axis adjustment makes installation on the ceiling fast and easy without the need for corner adapter.

Overview of colours


pl-bm-220-prof-01

Main benefits

  • State-of-the-art infrared technology
  • A large-volume professional lens
  • As well as numerous safety and comfort functions
  • The Busch-Watchdog 220 ProfessionalLINE is available in modern colours - white and brown

Main features

  • Detection angle of 220° at four levels
  • Coverage of 16 m to all sides
  • Larger connecting space, simple 1-hole mounting
  • Universal with 3-axis adjustment

Highlights

  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language