Busch-Watchdog 90 ProfessionalLINE

Full concentration on the essentials

bm-90-weiss

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out.

The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

 

It is ideally suited for monitoring terraced houses, footpaths and gates. Its 3-axis adjustment allows precise alignment to the individually desired surveillance zone.

Overview of colours


pl-bm-90-01

Main benefits

  • It is ideally suited for monitoring terraced houses, footpaths and gates
  • Its 3-axis adjustment allows precise alignment to the individually desired surveillance zone
  • The Busch-Watchdog 90 ProfessionalLINE is available in modern colours - white and brown

Main features

  • Coverage 12 m to the front
  • The coverage is 6 meters to all sides
  • Creep zone protection and rearfield detection

Highlights

  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language