Busch-Watchdog Presence tech BasicLINE mini

A good workmate. Reliable and efficient.

Saving costs with innovation. Not only lighting systems but heating systems and air-conditioning systems can be controlled intelligently and efficiently with the presence detector. The choice of the right model depends on the height of the ceiling, the size of the room, the installation situation and the type of movement to be detected. This is because in corridors that are in continuous use there are other detection situations than in offices in which sometimes only the fingers move on a keypad.

Overview of colours


pl-bm-praesenz-basic-mini-02

Efficiency at the workplace

The ideal manager. For large-scale offices, underground car parks or dark corridors. Busch-Watchdog Presence tech units perfectly control not only lighting systems but also heating, ventilation and air-conditioning systems. With the utmost efficiency. They become active at the slightest movement. Result: Connected loads are available precisely when they are required. Without having to pre-define individual habits of use or work processes.

The pleasantness of safety

The Busch-Watchdog not only looks good. It also impresses with its inner quality. High-quality, intelligent technology adds a new dimension to safety. And it gives one a feeling of safety, inside and out. The intelligent Busch-Jaeger movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.

Main benefits

  • Busch-Watchdog Presence tech units perfectly control not only lighting systems but also heating, ventilation and air-conditioning systems
  • They become active at the slightest movement
  • Connected loads are available precisely when they are required

Main features

  • The Busch-Watchdog Presence tech BasicLINE mini is especially well suited for: Entry area and WC/Toilet
  • The detection system consisting of four sensors and mirrors is far superior to conventional movement detectors
  • Even the smallest movement is reliably detected and triggers a response

Highlights

  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language