IR remote control

Effortless control and management. From any location.

Control via transmitter. The IR remote control makes it easy to handle the daily routine. Because it permits easy access from anywhere in the home. For many models for the outdoor area the practical remote controls are available from Busch-Jaeger as an option. This, for example, allows continuous light On, continuous light Off, or presence simulation to be comfortably activated. It also allows the saving of the brightness switching threshold. This makes it easy to keep everything under control.

The IR service remote control is particularly well suited for commissioning the Busch-Watchdog at the customer's premises and assists the electrical installer to remotely operate and adjust all functions, test mode and setting of the response characteristics.

IR remote control 01


  • With the IR remote control you are always fully in charge of safety and comfort.
  • The functions and settings can be comfortably controlled from anywhere in the home.
  • Brightness switching threshold
  • Presence simulation
  • Continuous light 4 hours
  • Continuous Off 4 hours

pl-bm-ir-01-abb

» For Busch-Watchdog 110 MasterLINE
» For Busch-Watchdog 220 MasterLINE
» For Busch-Watchdog 220 MasterLINE select
» For Busch-Watchdog 220 MasterLINE premium

IR remote control 02


  • With the IR remote control you are always fully in charge of safety and comfort.
  • The functions and settings can be comfortably controlled from anywhere in the home.
  • Presence simulation
  • Continuous light 4 hours

pl-bm-ir-02

» For Busch-Watchdog 280 MasterLINE
» For Busch-Watchdog 220 ProfessionalLINE

IR service remote control 01


  • Specially developed for commissioning the movement detectors of the Busch-Watchdog at the customer's premises.
  • It assists the electrical installer to remotely operate and adjust all functions, test mode and setting of the response characteristics.
  • Display of the values/settings currently saved in the remote control
  • Switch-off delay, brightness threshold and sensitivity can be selected
  • Dynamic forced switch-off
  • 2-zone operation
  • Synchronous operation
  • Twilight switch mode (only Busch-Watchdog 220 MasterLINE premium)

pl-bm-ir-03

» For Busch-Watchdog 110 MasterLINE
» For Busch-Watchdog 220 MasterLINE
» For Busch-Watchdog 220 MasterLINE select
» For Busch-Watchdog 220 MasterLINE premium
» For Busch-Watchdog 280 MasterLINE

IR service remote control 02


  • Specially developed for commissioning the Busch-Watchdog Presence tech BasicLINE Corridor at the customer's premises.
  • It assists the electrical installer to remotely operate and adjust all functions, test mode and setting of the response characteristics.
  • Continuous light on/off (8 hours)
  • Setting the brightness limit value
  • Setting the current ambient light value as brightness limit value
  • Setting the switch-off delay time or short-time pulse
  • Saving and duplicating the set values
  • Activating test mode
  • Reset to factory settings
  • Activating/deactivation key lock

pl-bm-ir-04

» For Busch-Watchdog Presence tech BasicLINE Corridor

IR remote control KNX


  • The IR remote control KNX has seven neutral buttons which are programmed by the electrical installer after consultation with the client.
  • They can be occupied with Watchdog-based or freely definable functions.
  • This allows any KNX functions to be comfortably controlled outdoors for house networking. For example, for additionally activating the fountain when the lighting is switched on. Or for enabling different lighting groups in the garden which are to be switched on via the movement detector (path illumination, decorative illumination, etc.).
  • Modern design to match the Busch-Watchdog 220 MasterLINE KNX premium
  • Four movement channels
  • Twilight/brightness channel with switching thresholds
  • Temperature channel with three switching thresholds
  • Ten logic functions
  • Twilight switch
  • Artificial light calculation

pl-bm-ir-05-abb

Highlights

Select region / language