3-pole mini contactors
Mini contactors are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the assortment provide customers a high flexibility in a wide-range of applications.
Main benefits
- Flattest mini contactor on the market
- No noise in operation thanks to the hum free coil
- Energy and cost saving
- Flexible use in any position.
Main features
- Up to 5,5 kW - 400 V AC-3, 5 hp - 480V, 20 A - 400 V AC-1 and 16 A - general use
- 3 connection types available: screw, soldering pins and flat pins
- Mini-reversing contactor with built-in mechanical interlock available
- Special version with 1.4 W coil consumption for direct connection to PLC
- Integrated protective circuit with diodes and an additional surge suppressor.