R bar contactors

Tailored to your needs

With over 100 years of experience in control, ABB has designed its R bar contactors to meet the particular requirements of power applications from 63 A up to 5000 A in AC and DC. With a variable number of poles and advanced features, these tailor-made bar mounted contactors remain the most flexible solution. Robustness and reliability bring our technology far beyond the limits of standard contactors. Our know-how enables us to offer R bar contactors perfectly suited to your applications whatever the environment.

Main benefits 

  • Performance
  • Flexibility
  • Reliability: durability up to 5 millions of operating cycles
  • Service.

Main features

  • Current up to 5000 A and voltage up to 1000 V AC or 1500 V DC
  • High making and breaking capacity
  • Variable number of poles and adjustable number of auxiliary contacts
  • Combination of N.O. and N.C. poles
  • Robust construction
  • Experienced and proven for years.

Θέλετε να μάθετε περισσότερα;

Highlights

Products and documents

Products
Documents
Loading documents
Select region / language