The Highly sophisticated quick mounting system from ABB makes completion of modular distribution panels an effortless process. Simple, quick and safe – these are the three definitions CombiLine Modules can be delivered as.
- Complete pre-assembled (with or without components)
- Single parts
- Flatpack / Modular
Due to continues customer feedback extra Modules were developed in order to extend the range that suits every application.
Main benefits
- Wide range of modules
- Time saving solution, quick to build-up or pre-assembled delivery
- One uniform screw driving methods using Torx
- Fitting the total range of enclosures
Main features
- Plastic covers
- 3 widths (250, 500, 750 mm)
- Rated current In up to (400A) 850A