System pro E comfort

Create your own masterpiece

 
System pro E  comfort is the ABB's series of consumer units where versatility and performances are combined with an elegant design. Designed to reduce cabling times as well as allow the total integration of several kind of devices for DIN-rail and also devices to be installed on mounting plate or on blind front panels. The wide range of sizes and versions, makes System pro E  comfort one of the most complete ranges of consumer units that allow to complete the ABB's offer for protection, control and monitoring.

 
 

Main benefits

  • Wide range of sizes, from two up to 72 modules to offer a complete range
  • Different versions tailormade to fulfil any environmental, decorative and normative requirement
  • Ample internal space
  • Door opening up to 180° for easy access and available in two colours for each size

 

Main features

  • Colour: RAL 7035 grey and RAL 9016 white. Door available in a colour to match the housing or in transparent blue
  • Protection class: II
  • IP protectionn class: IP41 and IP65
  • Rated current: from 63 A up to 125 A

Θέλετε να μάθετε περισσότερα;

Highlights

 

Product range

Tools and support

Select region / language