Global site

Το website της ΑΒΒ χρησιμοποιεί cookies. Συνεχίζοντας την πλοήγησή σας εδώ συναινείτε στη χρήση τους. Μάθετε περισσότερα

System pro E  energy 

Complete range of sub distribution boards for any kind of application


System pro E energy combines the best of ABB’s solutions for sub distribution segment.

Starting from compact boards for energy distribution applications up to floor standing energy suppling switchboards for huge sites of manufacturers or office buildings

Main benefits

  • Wide range of wall and floor mounted cabinets
  • Innovative flange technology with tool-free installation and up to 84% more usable area 
    for cable entry
  • Generous wiring space on both sides and behind the DIN rails plus sophisticated wiring system
  • Flush and wall-mounting executions with DIN rail and mounting plate solutions

Main features

  • Both protection classes: I earthed and II double insulated
  • Prepared to be fit with CombiLine modular distribution system, mounting plates, distribution board panels or combination sets
  • Distance between DIN rails in the distribution board panels: 150 mm and/or 200 mm
  • All provided with sheet steel doors and or glass doors (made of safety glazing)

Θέλετε να μάθετε περισσότερα;

 

Highlights

Our offering

 

Products and Documentation

Product browser
Documentation
Loading documents

Δημοφιλείς σύνδεσμοι

Τροφοδοσία Δικτύου ΑΒΒ