TwinLine N 55

The complete universal cabinet system in all sizes with high degree of protection IP55 

With the TwinLine system, ABB has set another milestone in the field of modern power distribution. TwinLine N 55 has been tested according to IEC 61439 and DIN EN 61439 Parts 1, 2 and 3. The TwinLine N 55 system is a fully comprehensive product range, available in both protection classes and three cabinet depths (Depth of 225/275/350 mm) and all with the high IP55 degree of protection. Continuity is the guiding principle for these wall-mounting and floor-standing cabinets for distribution board assembly – from their high degree of protection, to their ease of installation, to a portfolio which can fulfil all requirements in the field.

Main benefits

  • Wide range of wall and floor mounted cabinets up to 424 different sizes
  • Innovative flange technology with tool-free installation and
    more usable area for cable entry
  • All cabinets can be easily connected in series both, horizontally and
    vertically within each respective cabinet depth
  • Innovative packaging concept for optimal protection during 
    enclosure's assembling and cabling operations
  • Simplified accessories concept guarantees full flexibility while reducing inventory levels

Main features

  • Welded enclosures
  • Rated current In up to 850A
  • Both protection classes: I earthed and II double insulated
  • IP protection class: IP55 with door and IP30 without door
  • Compliance with Standard IEC 61439-1, -2 and -3

Θέλετε να μάθετε περισσότερα;

Tools and support

 

Learn more about

 

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language