ArTu Panelboard
ArTu PB Panelboard is a simple and quick mounted power distribution panel up to 1250A. This board’s system allows to perform quick electro-montage of a switchgear directly on the power plant almost in instant out of few components. It makes this product attractive to sell maintaining the stock with ease.
Particular feature of this board is a high security level of the service personal for such kind of compact distribution segment. Simple and quick maintenance without long-term blackout hours and no way to get hit by live parts are the additional positive features.
The fact, that it does not require assembler to perform any additional tests, because of the high-level panels' readiness, evokes attractiveness of the offer. In few words, installer should only implement into electrical network already factory pre-made switchgear and fit it with outgoing MCCB feeders prescribed by designer.
Panelboard distribution panel is tested according to IEC 60439-1 / 61439-1-2 and UL67, has a conformity certificates of LOVAG/ACAE and UL homologation.
- Rated service voltage - Ue up to 690 V;
- Rated insulation voltage - Ui up to 1000 V;
- Rated impulse withstand voltage - Uimp 8 kV;
- Rated short-circuit short-time Withstand current - Icw up to 65 kA;
- Rated short-circuit peak current - Ipk up to 110 kA;
- Degree of protection - IP43;
- Compatibility with 1/3/4 poles T1-XT1, T3-XT3, T4, T5, T6, T7 MCCBs;
- Option with or without incoming breaker.