Contactors for capacitor switching

  • Capacitor switching application leads to very high current peak at capacitor energization
  • UAFC..RA contactors are designed with damping resistor to handle current peaks up to 200x In
  • Power factor correction panels are using controllers to monitor power factor and control switching of capacitor banks to improve power factor level.
  • Capacitor banks are composed of capacitors. They have strong inrush current at energization
  • Power factor correction application can have one or more capacitor bank (called steps) controlled by contactors
  • Contactor need to be able to handle the strong inrush current.

Product benefits

  • Widest contactor range on the market with 2 levels of peak capability
  • Common AF platform – Compatible accessory range
  • Space saving with a compact design
  • Reliable in capacitor switching demanding application

Product features

  • UAFC..RA contactors, with damping resistors, are used with peak currents up to 200 times nominal RMS current
  • UAFC contactors are used with peak currents up to 100 times nominal RMS current
  • UAF..RA with AC/DC wide control voltage range available, thanks to AF technology and electronic coil.
  • Narrow design damping resistor block allowing front auxiliary mount

 

Capacitor0

Are you looking for support or purchase information?

Contact us Go back to Motor Protection and Control Canada

UAFC, UAFC..RA, UAF..RA up to 70kVar

Picture2 (1)
Value prop 1 (1)
AF platform
One platform strategy using AF platform with AFC coils
Picture8
Wind segment
Renew UAF..RA for Wind segment
Picture9
Ratings
AC-6b ratings for standard AF/AFC

Highlights

Products and documents

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language