Robust and custom
Offers ultimate reliability with the total flexibility of a modular range. Designed for demanding applications and environments. Quality that is guaranteed by decades of usage in harsh industrial conditions.
Main benefits
- Robust industrial design
- Applications oriented
- Customization possible
Main features
- Full stain chrome metal body and nut
- Dust and waterproof with high protection degree UL/CSA type 1, 3R, 4, 4X, 12, 13 and IEC IP66
- Elevated mechanical durability