Tina adapter units

Makes everything DYNlink

The Tina devices adapt the DYNlink safety circuit in Vital and Pluto to safety components with mechanical contacts, such as E-stops, switches and light beams/curtains with dual outputs.

Tina is available in several versions depending on the type of safety component that is connected to the Vital or Pluto circuit. Also available is a bypassing unit, connector blocks and a blind plug.


Main benefits
  • Easy adaptation of traditional two channel safety devices to the DYNlink system
  • Fast connection with M12
  • Easier troubleshooting with LED and info signal
  • Less cabling and more information with connection blocks

Main features
  • Tina 2A/B, Tina 3A and Tina 7A for 2 contact devices
  • Tina 10 for OSSD outputs
  • Tina 6A for pressure sensitive devices
  • Connection blocks Tina 4A, Tina 8A, Tina 11A and Tina 12A

 


Tina_units_2TLC010176F0201_small

Are you looking for support or purchase information?

Contact us Go back to Safety Products in Canada

Highlights

Product and Documents

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language