Vital Safety Controller

A simple way to reach the highest level of safety

When several safety devices should control the same output, it is quite common to connect them in series. But to reach PL e, serial connection is not possible and each device should have its own safety relay. Vital offers the capability to exclusively control smaller machine safety systems that would otherwise have required a programmable controller or multiple safety relays. With the Vital safety controller, up to 30 safety devices can be connected in series to one Vital and still reach PL e.

Main benefits

  • One Vital instead of several safety relays
  • Easy to reach Cat 4
  • Easier troubleshooting
  • Easier connection

Main features

  • Unique DYNlink loop for up to 30 sensors connected in series
  • Used with specific DYNlink devices or traditional devices with Tina adapters
  • LED indication for status of the device and the DYNlink loop
  • Info signal
  • Devices with M12 connectors
Vital 1_2TLC010101V0201-new

Are you looking for support or purchase information?

Contact us Go back to Safety Products in Canada

Highlights

Accessories

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language