Protection and Safety devices

Protection for people and valuable assets

Our wide portfolio of protection and safety devices is suitable for worldwide applications in residential, commercial as well as in industrial environments. It includes not only devices that protect networks against short-circuit and overcurrents such as our range of fuse holders and fuse switch disconnectors, but also products that guarantee operational continuity either by providing selective protection for all DC 24 V load circuits (EPD24) or by monitoring the insulation of IT lines both in large industrial plants and PV farms (ISL range).

Highlights

  • Safety and reliability
  • Operational continuity
  • Worldwide use thanks to relevant certifications
  • Compact and effective

 

Product range

.............

Select region / language