Gama CT-C

The CT-C range combines lower cost with higher value and performance by offering essential functions in a 17.5 mm housing, freeing up room in any control cabinet. The range includes 11 devices, offering both single and multifunctional types, with a time range from 0.05 seconds to 100 hours. Equipped with wide voltage ranges, CT-C time relays allow for use across a huge variety of applications worldwide.

Main benefits:

  • Space saving of 22% thanks to a small housing
  • Stock reduction up to 75% compared to other ranges
  • Price optimized solution with improved functionality

 

Main features:
  • World wide approvals
  • 1 c/o and 2 c/o output in a 17.5 mm wide housing
  • Tool free mounting and demounting on the DIN rail
  • Time setting range from 0.05 s up to 100 h
  • Wide voltage range 
2CDC251037V0018_400x400

Highlights

Products and documents

Select region / language