CP-B
Ultra-capacitor based buffering units
ABB offers an innovative and completely maintenance- free product for buffering the 24 V DC supply in case of interrupted mains on the primary side of the switch mode power supply.
Main benefits
- Maintenance-free: Using the latest ultra-capacitor technology instead of batteries
- No deep discharge
- Temperature resistant
Main features
- Rated input voltage 24 V DC
- Rated currents 3 A DC, 10 A DC, 20 A DC
- Expandable with CP-B EXT.2 module
- LEDs for status indication
- High efficiency, higher than 90%