CP-C

High-end solution of power supplies

The CP-C range’s pluggable function modules adapt these power supply units exactly to your application’s needs. Of course, all ABB power supply units feature primary switch mode technology – environmentally sound and cost-efficient. This represents the highest level of innovative industrial electronics.

Main benefits

  • Integrated power reserve of up to 50 %. No oversized electricity supply is needed, especially under heavy load conditions
  • Perfect performance in case of overload or short-circuit. The current does not sag in the case of overload; this method allows reliable starting of high loads
  • Fully compliant with EN61000-3-2, the CP-C range avoids almost every kind of harmonics

Main features

  • Output current 5 A, 10 A and 20 A
  • Integrated power reserve of up to 50 %
  • 5 A and 10 A devices with pluggable connecting terminals
  • Wide range input 110-240 V AC (85-264 V AC, 100-350 V DC)
  • Output voltage adjustable within a range of  22-28 V DC
  • Parallel operation for increased capacity and redundancy

 

Vous avez besoin d'aide ou d'informations concernant un produit?

Products and documents

Product browser
Documents
Loading documents
Select region / language