CP-S

High-end solution of power supplies

The CP-S range is ABB’s standard range, a high-end power supply unit optimized for serial applications.

Main benefits

  • Integrated power reserve of up to 50 %. No oversized electricity supply is needed, especially under heavy load conditions
  • Perfect performance in case of overload or short-circuit. The current does not sag in the case of overload; this method allows reliable starting of high loads

Main features

  • Output current 5 A, 10 A and 20 A
  • Integrated power reserve of up to 50 %
  • 5 A and 10 A devices with pluggable connecting terminals
  • Input voltage range: 110-120 V AC or 220-240 V AC
  • Output voltage fixed at 24 V DC
  • Parallel operation for redundancy

 

Vous avez besoin d'aide ou d'informations concernant un produit?

Products and documents

Product browser
Documents
Loading documents
Select region / language