CP-T
Three-phase power supply units
The CP-T range of three-phase power supply units is the youngest member of ABB's power supply family. In terms of design and functionality, the new range perfectly supplements the existing products and extends the range appropriately.
Main benefits
- Solid state output for function monitoring and remote diagnostics
- To be used in 340 - 575 V AC or 480 - 820 V DC supply systems
- Continuously adjustable output voltage. Thus, they can be optimally adapted to the application, e.g. compensating the voltage drop caused by a long line length
Main features
- Rated output voltages 24 V, 48 V DC
- Rated output currents 5 A, 10 A, 20 A, 40 A
- Rated output powers 120 W, 240 W, 480 W, 960 W
- Typical efficiency of 93 %
- Ambient temperature range during operation -40...+70 °C (480 W variants: -30...+70 °C)
- Free convection cooling (no forced cooling with ventilators)