Limitor

The limiting circuit-breakers of the series Limitor LN is composed of twelve models with rated uninterrupted currents from 32 to 1000 A, characterized by breaking nominal limit, short circuit at 380/400/415 V, from 50 kA up to 200 kA .
These Circuit Breakers, fitted with thermomagnetic releases or magnetic only ensure great reliability, necessary requirement to ensure the continuity of service even in conditions Installation tougher.
Upon request, all switches in the series Limitor LN was supplied in special, suitable for use in systems operating at high voltage (up to 1000 V ac) such as those for traction, marine platforms, tunnels, mines and industrial plants.

Available service solutions:

  • Spare parts
  • Maintenance and Repair
  • Factory Reconditioning

Documents browser

Select region / language